OM4 24-Fiber Interconnect, Plenum, MPO-24 Female to PanMPO Female with 24in (60cm) breakout, Polarity A, Optimized IL, 5 FT
Fiber Type | OM4 |
Number of Fibers | 24 |
Connector 1 Type | MPO-24 Female |
Connector 2 Type | PanMPO™-12 Female |
Sub Brand | Pan-Net® |
Flammability Rating | Plenum (OFNP) |
Outer Diameter (In.) | 0.14 |
Outer Diameter (mm) | 3.6 |
Overall Length (ft.) | 5 |
Overall Length (m) | 1.52 |
Fiber Polarity | Method A |
Cable Color | Aqua |
Product Type | Fiber Interconnect Cable Assembly |
Application | Allows system designers to tailor configuration and reach to application requirements; to minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability for lower installation costs. |
Standards Met | ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0430 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4295 |
Specification Sheets | MPO Interconnect Cable Assemblies Specification Sheet FBSP201 | English | |
Specification Sheets | Ensambles de Cables de Interconexión MPO Hoja de Especificaciones FBSP173 | -select- | |
Part Drawings | Interconnect Cable Part Drawning 02114EAD-DC | English |