FS2ELQNQNNNM001

LC Push Pull Patch Cords

OM4+ 2 fiber Signature Core low smoke zero halogen rated LC push pull to LC push pull, multimode patch cord with custom push pull strain relief boot and duplex clip, 16mm jacket, Ultra IL

Specifications

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

2

Connector 1 Type

LC Duplex Push-Pull

Connector 2 Type

LC Push-Pull

Length (ft.)

3.28

Length (m)

1

Cable Color

Aqua

Cable Type

1.6mm Duplex

Fiber Type

OM4+

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369603

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Part Drawings

Push-Pull LC Patch Cord: 10F119BE-DC

US English

Brochures

Signature Core Fiber Optic Cabling System: FBFL03--WW-ENG

US English

Brochures

Signature Core Fiber Optic Cabling System: FBCB24--WW-ENG

US English

Specification Sheets

Signature Core™ Push-Pull LC Duplex Fiber Optic Patch Cords: FBCP69--WW-ENG

US English

Installation Documents

Push-Pull LC Duplex Fiber Optic Patch Cords: FS053

US English

Flyers

Signature Core Fiber Optic Cabling System

US English

Related Products