FS2ERQNQNNNM002

LC Push Pull Patch Cords

OM4+ SIGNATURE CORE 2 FIBER 16MM JACKET PATCHCORD RISER LC PUSH PULLTO LC PUSH PULL ULTRA IL 2 METERS

Specifications

Cable Type

1.6mm Duplex

Connector 1 Type

LC Push-Pull

Connector 2 Type

LC Push-Pull

Fiber Compatibility

OM4+ 50/125um

Fiber Count

2

Fiber Type

OM4+

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Length (m)

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369549

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Flyers

Signature Core Fiber Optic Cabling System

US English

Related Products