obsolete

FX12D5-5F100Y

MTP* 12 Fiber Interconnect Cable Assemblies

12 Fiber 10Gig Flat Ribbon Plenum Rated Female MTP - Female MTP Interconnect Cable Assemblies - 100 ft. Outside diameter: 5mm x 2.5mm.

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS.

Material

PVC

Color

Aqua

Length (ft.)

100

Fiber Compatibility

OM3 10 GbE 50/125μm

Fiber Type

Multimode

BMEcat - Flame Resistant

No

BMEcat - Type

NA

Cable Color

Aqua

Connector 1 Type

MTP* Female

Connector 2 Type

MTP* Female

End Configurations

MTP* to MTP*

Fiber Count

12

Flammability Rating

Plenum (OFNP)

No. of Fibers

12

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312948

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet MTP Interconnect Flat Ribbon Cable Assemblies - WW-FBSP23

US English

Part Drawings

QuickNet MTP Interconnect Flat Ribbon Cable Assemblies

US English

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products