FX2ELQ1Q1ONM004

Fiber Optic Patch Cord

2 fiber OM3 patch cord, LC push pull to LC push pull, 16mm jacket, low smoke zero halogen (LSZH) rated, Optimized IL, 4m

Specifications

Cable Color

Aqua

Cable Type

1.6mm Duplex

Connector 1 Type

LC Duplex Push-Pull

Connector 2 Type

LC Push-Pull

Fiber Count

2

Fiber Type

OM3

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

13.12

Length (m)

4

Product Type

Fiber Optic Patch Cord

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305828

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1773

Resources

Installation Documents

Push-Pull LC Duplex Fiber Optic Patch Cords: FS053

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Specification Sheets

Opti-Core Push-Pull LC Duplex Fiber Optic Patch Cords: FBSP90--WW-ENG

US English

Related Products