FXTSR37NNSNM002

Trunk Cable Assemblies

12 fiber OM3 indoor trunk cable assembly, riser (OFNR) rated, SC simplex to Pigtail Std IL, with no pulling eye

Specifications

Conductor Gauge (kcmil)

NA

Fiber Type

OM3

Number of Fibers

12

Connector 2 Type

Pigtail

Overall Length (ft.)

6.56

Overall Length (m)

2

Overall Length (In.)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

Riser (OFNR)

BMEcat - Fiber Cable Type

OM3 50/125um

Cable Color

Aqua

Cable Type

12 Fiber Distribution

Compatible Fiber

OM3 50/125um

Length (ft.)

6.56

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395646

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2728

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products