FZ2ELLNLNSNM006

Fiber Optic Patch Cord

2 fiber OM4 LC duplex to LC duplex patch cord, low smoke zero halogen (LSZH) 16mm jacketed cable, with Std IL

Specifications

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Length (ft.)

19.69

Length (m)

6

Cable Color

Aqua

Cable Type

1.6mm Duplex

Fiber Type

OM4

Product Type

Fiber Optic Patch Cord

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379575

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0178

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1777

Resources

Part Drawings

Jacketed Duplex Fiber Patch Cords

US English

Specification Sheets

Opti-CoreĀ® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Related Products