FZL12D5-5M15

Interconnect Cable Assemblies

12 Fiber OM4 Flat Ribbon LSZH Rated Female MTP Female MTP Interconnect Cable Assemblies with 5dB IL 15m

Specifications

Fiber Type

OM4

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Length (ft.)

49.21

Fiber Compatibility

OM4 50/125um

Fiber Cable Size

-

Length (m)

15.0

Cable Color

Aqua

Cable Type

NA

Product Type

Interconnect Cable Assemblies

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498320790

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet MTP Interconnect Fiber Cable Assemblies (LSZH): WW-FBSP26-GB

US English

Related Products