obsolete

FZL12D5-5M2

Interconnect Cable Assemblies

12 Fiber OM4 Flat Ribbon LSZH Rated Female MTP Female MTP Interconnect Cable Assemblies with 5dB IL 2m

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Product Type

Interconnect Cable Assemblies

Length (ft.)

6.56

Compatible Fiber

OM4 50/125um

Fiber Cable Size

-

Length (m)

2.0

Cable Color

Aqua

Cable Type

12 Fiber Flat Ribbon

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Brand Name

Panduit

Packaging Details

UPC

07498320781

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Specification Sheets

QuickNet MTP Interconnect Fiber Cable Assemblies (LSZH): WW-FBSP26-GB

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products