NKFP92ERLLSM050

LC Patch Cords

NetKey 2-fiber OS2 LC duplex to LC duplex patch cord, riser (OFNR) rated with 1.6mm jacket, 50m.

Specifications

Application

Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk.

Assembly Length Range

50-59 m (164-196 ft)

Cable Color

Yellow

Cable Length Range

50-59 m (164-196 ft)

Connector 1 Type

LC

Connector 2 Type

LC

Fiber Cable Size

900µm

Fiber Compatibility

OS2 9/125µm

Fiber Count

2

Fiber Type

OS2

Flammability Rating

Riser (OFNR)

Length (ft.)

164.00

Length (m)

50.0

Part Features

Riser rated patch cords support installations that require this flame rating in specific environments

Standards

TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602479

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0883

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8828

Resources

Line Cards

NetKey Cabling System

UK English

Part Drawings

NetKey Patch Cords and Pigtails: M01302DD-DC

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products