NKFPX1BN1NKM001

Fiber Optic Patch Cord

NetKey 1-fiber OM3 LC to pigtail with 900µm buffered cable, 1 meter (12-color pigtail set).

Specifications

Fiber Type

OM3

Number of Fibers

1

Connector 1 Type

LC Simplex

Connector 2 Type

Pigtail

Overall Length (ft.)

3

Overall Length (m)

1

Standards Met

TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10

Flammability Rating

Not-Rated

Application

Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk.

Assembly Length Range

0-9 m (0-32 ft)

Cable Color

12-color

Cable Length Range

0-9 m (0-32 ft)

Compatible Fiber

OM3 900µm

Fiber Cable Size

900µm

Length (ft.)

3.00

Part Features

Riser rated patch cords support installations that require this flame rating in specific environments

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602242

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0300

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.7500

Resources

Part Drawings

NetKey Patch Cords and Pigtails: M01302DD-DC

US English

Data Sheets

NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH

US English

Related Products