Fiber Type | OS1/OS2 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Sub Brand | PanView iQ™ |
Flammability Rating | Riser (OFNR) |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.6299216 |
Outer Diameter (mm) | 16 |
Overall Length (ft.) | 1.6 |
Overall Length (m) | 0.5 |
Cable Color | Yellow |
Product Type | Fiber Optic Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA-568-C.3, TIA-604-10 (FOCIS-10) |
UPC | 07498317649 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0143 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1434 |
Specification Sheets | PanView iQ Cross Connect Fiber Patch Cords: PVSP95--WW-ENG | English | |
Brochures | Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG | English |