PVF9L10-10M3.5Y

Patch Cords

Singlemode LSZH LC LC patch cord, 35 m, Yellow

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

PVIQ LC Duplex

Connector 2 Type

PVIQ LC Duplex

Overall Length (ft.)

11.48

Overall Length (m)

3.5

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

11.48

Cable Color

Yellow

Cable Type

Duplex

Compatible Fiber

OS2 9/125um

Performance Level

OS2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498305878

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Specification Sheets

PanView iQ Cross Connect Fiber Patch Cords: PVSP95--WW-ENG

US English

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Related Products