obsolete

F912D5-5F15Y

Interconnect Flat Ribbon Cable Assemblies

Female MTP* to female MTP* twelve strand fiber optic cable assembly (one female MTP* connector on each end on ribbon interconnect cable) 9/125µm. Outside diameter: 5mm x 2.5mm.

Specifications

Number of Fibers

12

Connector 2 Type

MPO Female

Overall Length (ft.)

15

Overall Length (m)

5

Flammability Rating

Plenum (OFNP)

Length (ft.)

15.00

Cable Color

Yellow

Fiber Cable Type

Single mode

No. of Fibers

12

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498315818

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products