FXTSL5E5EAAM020

Trunk Cable Assembly

OM3 12-fiber, indoor trunk cable assembly, LSZH, MPO female to MPO female, method A, std. IL, pulling eye end A.

Specifications

Fiber Type

OM3

Number of Fibers

12

Overall Length (ft.)

65.62

Overall Length (m)

20

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Cable Color

Aqua

Fiber Cable Type

OM3 50/125µm

Length (ft.)

65.62

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369121

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Transmission Speeds and Max. Channel Length: FBTR122--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products