obsolete

FZL12D6-6F2

Interconnect Flat Ribbon Cable Assemblies

12-fiber OM4, low smoke zero halogen rated male MTP* – male MTP* interconnect flat ribbon cable assembly.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 2 Type

MPO Male

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

2.00

Length (m)

1.0

Cable Color

Aqua

Fiber Cable Type

OM4 50/125µm

No. of Fibers

12

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498329198

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products