obsolete

FZN0505RTLF005

Interconnect Round Cable Assemblies

12-fiber OM4, low smoke zero halogen rated female MTP*/MPO – female MTP*/MPO round interconnect cable assembly.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Overall Length (ft.)

5

Overall Length (m)

2

Environment

Indoor

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Product Type

Interconnect Round Cable Assemblies

Length (ft.)

5.00

Cable Color

Aqua

BMEcat - Fiber Cable Type

OM4 50/125µm

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

QuickNet

Packaging Details

UPC

07498345940

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products