FZTSP5E5EAAF055

Trunk Cable Assembly

OM4 12-fiber, indoor trunk cable assembly, MPO female to MPO female, plenum rated, Method A. Std. IL, witn pulling eye on end A.

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Overall Length (ft.)

55

Overall Length (m)

16.8

Tensile Strength (N)

NA

Tensile Strength (kg)

NA

Tensile Strength (lb)

NA

Tensile Strength (psi)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Environment

Indoor

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Color

Aqua

Flammability Rating

Plenum (OFNP)

Product Type

Trunk Cable Assembly

Cable Color

Aqua

Fiber Cable Type

OM4 50/125µm

Length (ft.)

55.00

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Trunk Cable Assemblies

Packaging Details

UPC

07498384971

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet™ Trunk Cable Assemblies: FBSP50--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products