FZUSP5E5EAAF010

Trunk Cable Assembly

OM4 24-fiber indoor trunk cable assembly, plenum rated (OFNP), MPO female to MPO female, Method A. Std. IL, with pulling eye on end A, 10 ft.

Specifications

Fiber Type

OM4

Number of Fibers

24

Connector 1 Type

Female MPO Connector

Connector 2 Type

Female MPO Connector

Overall Length (ft.)

10

Overall Length (m)

3

Tensile Strength (N)

NA

Outside Diameter (In.)

NA

Outside Diameter (mm)

NA

Environment

Indoor

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Maximum Installation Temperature (°C)

NA

Color

Aqua

Flammability Rating

Plenum (OFNP)

Product Type

Trunk Cable Assembly

BMEcat - Fiber Cable Type

OM4 50/125µm

Cable Color

Aqua

Length (ft.)

10.00

No. of Fibers

24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Trunk Cable Assemblies

Packaging Details

UPC

07498377335

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Transmission Speeds and their Max. Channel Length: FBTR122--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products