F1ABXN-6408-10S

High Density Quicknet Cassette

QuickNet HDQ Series High Density Fiber Optic Cassette, OM3 64-fiber, Brocade-type labeling, 1 RU angled profile, standard loss, 8-fiber MTP

Specifications

Fiber Type

OM3

Number of Fibers

64

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Product Type

High Density Quicknet Cassette

Performance Level

Standard

Application

High-Density Network Applications

Compatible Fiber

OM3 50/125µm

Number of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498336953

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3917

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117-WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG

US English

Part Drawings

QuickNet HDQ Series High Density Cassettes: 12F193AC-DC

US English

Related Products