F1ABXO-1B08-10F

High Density Quicknet Cassette

QuickNet HDQ Series High Density Fiber Optic Cassette, OM3 128-fiber, Brocade-type labeling, 1 RU angled profile, optimized loss, 8-fiber MTP to Duplex LC - method A, pair-flipped

Specifications

Fiber Type

OM3

Number of Fibers

128

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Product Type

High Density Quicknet Cassette

Performance Level

Optimized

Application

High-Density Network Applications

Compatible Fiber

Optimized OM3 50/125µm

Number of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337415

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3917

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG

US English

Specification Sheets

QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Part Drawings

QuickNet HDQ High Density Cassettes: 12F193AB-DC

US English

Technical References

Troubleshooting a Permanent Link: FBTR117-WW-ENG

US English

Related Products