F1AS9N-1A12-10F

High Density Quicknet Cassette

QuickNet HDQ Series high density fiber optic cassette, 144-fiber S-type labeling, singlemode, 12-fiber MPO to LC pre-terminated, flipped polarity.

Specifications

Fiber Type

OS2

Fiber Count

144

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Performance Level

OS2

Fiber Compatibility

OS2 9/125µm

No. of Rack Spaces

1

Product Type

High Density Quicknet Cassette

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363809

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3926

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG

US English

Specification Sheets

QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG

US English

Related Products