12-FIBER HIGH DENSITY OM4 FIBER OPTIC ANGLED CASSETTE,1RU 144-FIBER - STANDARD METHOD A
Fiber Type | OM4 |
Sub Brand | Opticom® |
Number of Fibers | 144 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498340995 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3926 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG | English | |
Specification Sheets | QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG | English | |
Part Drawings | QuickNet HDQ High Density Fiber Optic Cassettes: 10F109AJ-DC | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117-WW-ENG | English | |
Technical References | QuickNet HDQ Series High Density Fiber Optic Cassettes: FBTR120--WW-ENG | English |