FC2XN-24-10B1

Opticom LC Cassette

OM3 24-fiber total, aqua adapter, zirconia split sleeve, standard loss, LC duplex to MTP

Specifications

Fiber Type

OM3

Fiber Count

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Performance Level

OM3

Application

Application areas include key elements as specified in Data Center Cabling Standard TIA 942 cross connects in main, horizontal, and equipment distribution areas.

Depth (mm)

125

Fiber Compatibility

OM3 50/125µm

Height (mm)

35.0

No. of Rack Spaces

NA

Part Features

Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.

Product Type

Opticom LC Cassette

Width (mm)

89.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371089

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0984

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9835

Resources

Part Drawings

23-fiber Duplex LC Cassettes - Method B: 10F113AW-DC-24

US English

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes: FBSP71--WW-ENG

US English

Related Products