FC2XO-24-10B1

Opticom LC Cassette

OM3 24-fiber total, aqua adapter, zirconia split sleeve, optimized low loss, LC duplex to MTP

Specifications

Fiber Type

OM3

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Depth (mm)

125

Product Type

Opticom LC Cassette

Performance Level

OM3

Compatible Fiber

Optimized OM3 50/125µm

Number of Rack Spaces

NA

Part Features

Quick and easy deployment in high density applications and provide efficient utilization of rack space and design flexibility.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371122

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0984

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9835

Resources

Specification Sheets

QuickNet™ MTP* Fiber Optic Cassettes

US English

Part Drawings

23-fiber Duplex LC Cassettes - Method B: 10F113AW-DC-24

US English

Related Products