40G-10G OPTICOM CASSETTE WITH OM4 FIBER, STANDARD LOSS, 16-FIBER TOTAL, FRONT LC DUPLEX AQUA ADAPTER, REAR MALE MTP (PINS); METHOD B CONNECTIVITY
Fiber Type | OM4 |
Sub Brand | Opticom® |
Number of Fibers | 16 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 61305626286 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |