12-fiber cassette OS1/OS2 Singlemode six SC simplex adapters to one male pre-terminated MTP
Fiber Type | OS1/OS2 |
Sub Brand | Opticom® |
Number of Fibers | 12 |
Connector 1 Type | SC Simplex |
Material | Zirconia Ceramic |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 89 |
Overall Depth (In.) | 6.1 |
Overall Depth (mm) | 154 |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35 |
Standards Met | Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ae (10 Gigabit Ethernet) and ANSI T11.2 (Fiber Channel) channel and link specifications. MTP* connector exceeds TIA/EIA-455-21A: 1000 mating cycles (multimode) and 500 mating cycles (singlemode). |
Product Type | Fiber Cassette |
Application | Cable Management in High-Density Network |
Color | Blue |
Fiber Diameter (µm) | 9 |
Part Features | Optimized performance available, High-density modular design, Pre-terminated modular cassette system |
UPC | 07498304708 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |