obsolete

FCXO-12-10EOR

Opticom LC Cassette

Optimized OM3 50/125µm Six LC (keyed E orange) duplex adapters to one male 12-fiber optimized pre-terminated MTP

Specifications

Fiber Type

OM3

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

12

Connector 1 Type

LC - Keyed E (Orange)

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

153

Overall Height (mm)

35

Product Type

Opticom LC Cassette

Performance Level

OM3

Application

High-density network applications for cross connects in main distribution, horizontal distribution, and equipment distribution areas.

Color

Orange

Compatible Fiber

Optimized OM3 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

Part Features

Color-specific keys with positive and negative keying features, Optimized performance available, High-density modular design, MTP* 12-fiber connector, 100% tested

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Catalog Cut Sheets

FCXO-12-10ABL Product Page

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Specification Sheets

Keyed LC QuickNet MTP Fiber Optic Cassettes: WW-FBSP36

US English

Related Products