obsolete

FCXO-12-3SY

Optimized OM3 50/125µm six SC simplex adapters to one male, 12-fiber pre-terminated MTP

Specifications

Fiber Type

OM3

Number of Fibers

12

Connector 1 Type

SC Simplex

Connector 2 Type

MPO Male

Overall Width (mm)

89

Overall Depth (mm)

153

Overall Height (mm)

35

Performance Level

OM3

Compatible Fiber

Optimized OM3 50/125µm

Maximum Overall Height (mm)

35.0

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300408

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Installation Documents

Pre-Terminated MTP* Fiber Optic Cassettes: FS025

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Related Products