HD FLEX BREAKOUT CASSETTE; 1 MPO TO 4 DUPLEX LC (PARALLEL TO DUPLEX OPTICS); OM4 FIBER AND ULTRA LOW LOSS; METHOD B POLARITY
Fiber Type | OM4 |
Sub Brand | HD Flex™ |
Number of Fibers | 8 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498313836 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Part Drawings | HD FLEX 8 Fiber LC Conversion Cassette: 12F187HS-DC | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |