FHC3ZA-24H-10A

HD Flex Cassette

OM4 HD Flex 4-to-1 Conversion Cassette, (3)8F MPO to (12)Duplex LC, Method A, Ultra IL

Specifications

Connector 1 Type

8F MPO

Connector 2 Type

8F Male MPO

Fiber Compatibility

Ultra OM4 50/125µm

Fiber Count

24

Fiber Type

OM4

No. of Rack Spaces

NA

Part Features

Ultra Low Loss (0.35 dB)

Performance Level

Ultra

Product Type

HD Flex Cassette

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617419

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0849

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8491

Resources

Part Drawings

HD Flex™ 4 to 1 Conversion Cassette, (3) 8 Fiber MPO to (12) Duplex LC: 12F187MA-DC

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Related Products