FQ9N-06-03AF

SFQ Cassette

6-fiber QuickNet SFQ cassette, OS1/OS2, 9/125µm, standard loss, duplex SC to MTP

Specifications

Fiber Type

OS2

Number of Fibers

6

Connector 1 Type

SC Duplex

Connector 2 Type

MPO Male

Product Type

SFQ Cassette

Performance Level

OS2

Compatible Fiber

OS2 9/125µm

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396373

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Part Drawings

QUICKNET CASSETTES

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet SFQ Series MTP* Fiber Optic Cassettes: FBSP64--WW-ENG

US English

Technical References

SFQ Cassette Modification: D-FBTR105--WW-ENG

US English

Related Products