8-fiber QuickNet SFQ cassette, OS1/OS2 9/125µm, standard loss, duplex LC to MTP, modified method A, pair flipped
Fiber Type | OS1/OS2 |
Number of Fibers | 8 |
Connector 1 Type | SC Duplex |
Material | Zirconia Ceramic |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Overall Width (In.) | 4.2 |
Overall Width (mm) | 106 |
Overall Depth (In.) | 5 |
Overall Depth (mm) | 128 |
Overall Height (In.) | 0.8 |
Overall Height (mm) | 21 |
Standards Met | Meets or exceeds TIA/EIA-568-C.3 performance requirements. Supports IEEE 802.3ae and ANSI T11.2 (Fiber Channel) channel and link specifications. Compliant with ROHS 2002/95/EC. |
Product Type | SFQ Cassette |
Application | Cable Management |
Color | Blue |
Fiber Diameter (µm) | 9 |
UPC | 07498396388 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | Quicknet Sfq Series Cassette, 8 Fiber Duplex Lc To Mpo Cassette Method A, Pair Flipped Part Drawing 02947-32 | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |