FQXN-08-10AS

SFQ Cassette

8-fiber QN SFQ cassette, four LC duplex adapters to MTP

Specifications

Fiber Type

OM3

Number of Fibers

8

Adapter Color

Aqua

Connector 1 Type

LC Duplex

Connector 2 Type

8F MPO Male

Product Type

SFQ Cassette

Performance Level

OM3

Compatible Fiber

OM3 50/125µm

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396381

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Technical References

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet™ SFQ Series MTP* Fiber Optic Cassettes

US English

Part Drawings

QUICKNET SFQ SERIES CASSETTE, 8 FIBER DUPLEX LC TO MPO CASSETTE METHOD A

US English

Related Products