Product Type |
Opticom SC Cassette |
Fiber Type |
OM3 |
Fiber Count |
6 |
Connector 1 Type |
SC Duplex |
Connector 2 Type |
MPO Male |
Performance Level |
OM3 |
Fiber Compatibility |
Optimized OM3 50/125µm |
No. of Rack Spaces |
NA |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498396375 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0658 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.6576 |
Technical References |
Troubleshooting a Permanent Link: FBTR117--WW-ENG |
US English |
|
Specification Sheets |
QuickNet SFQ Series MTP* Fiber Optic Cassettes: FBSP64--WW-ENG |
US English |
|
Technical References |
SFQ Cassette Modification: D-FBTR105--WW-ENG |
US English |