Product Type | Bracket |
Material | CRS |
Overall Width (In.) | 4.35 |
Overall Width (mm) | 110 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 0.06 |
Overall Depth (mm) | 2 |
Overall Height (In.) | 2.76 |
Overall Height (mm) | 70 |
Standards Met | TIA/EIA-568-C.3, RoHS compliant |
Application | Opticom Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom Zero RU Fiber Adapter Panel Brackets |
UPC | 07498379577 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0050 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0504 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FEABRU_Rev_R | English | |
Part Drawings | Part Drawings - DXF - FEABRU_Rev_R | English | |
Part Drawings | Part Drawings - PDF - FEABRU_Rev_R | English |