The High Fiber Count Breakout Kit splits cable into manageable groupings. Includes six expandable sleeve assemblies that snap into the kit. For use with cable diameters of 9-17mm (0.35-0.67 inches).
Material | Metal |
Color | Black |
Standards Met | RoHS compliant |
Application | Breakout kit |
UPC | 61305664332 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | High Fiber Count Cable Breakout Kit Specification Sheet | English | |
Part Drawings | Customer Drawing : FHDBRKOUT17/28 | English | |
Installation Documents | High Fiber Count Cable Breakout Kit: FS145A | English |