FLEX-0RUCH04

Brackets

HD Flex 0RU 4-Port Cassette Holder, Black.

Specifications

Fiber Type

NA

Color

Black

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616983

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1505

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

HD Flex Zero RU Cassette Holder and Bracket: FS129A

US English

Part Drawings

HD Flex™ 0RU Cassette Holder: 15F318AH-DC

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Related Products