NK Pre-loaded fiber drawer with 12 LC duplex adapters for 50µm (OM2) multimode fiber.
Product Type | Fiber Enclosure |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Sub Brand | NetKey® |
Color | Black |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Application | Fiber Optic Cable Management |
Part Features | Factory configured with duplex SC or LC adapters for fast and easy cabling and installation |
UPC | 07498328663 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1321 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetKey Pre-loaded Fiber Drawers Specification Sheet D-NKDS019 | English | |
Part Drawings | Part Drawing - PDF - NKFD1W12EIDLC | English | |
Installation Documents | NetKey Pre-Loaded Fiber Drawers: FS2126 | English |