Holds up to four QuickNet™ cassettes, FAP or FMP adapter panels. Dimensions: 1.74"H x 19"W x 18"D (44.4mm x 483mm x 457.8mm)
Product Type | Fiber Enclosure |
Number of Rack Units | 1 |
Overall Width (In.) | 19.02 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 18.02 |
Overall Depth (mm) | 457.8 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.4 |
Standards Met | RoHS compliant |
Sub Brand | QuickNet™ |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498334432 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0605 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |