The rack-mount fiber optic splitter tray fits in 19" racks, occupies 1 RU, and uses a planar lightwave circuit to split one signal to sixteen signals for passive optical network applications. The splitter tray includes a covered, splice-ready input stage on the rear of the device and sixteen SC-APC outputs on the front of the device.
Product Type | Fiber Optic Splice Enclosure |
Number of Rack Units | 1 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 9 |
Overall Depth (mm) | 229 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 44 |
Standards Met | RoHS compliant |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498307213 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5862 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Passive Optical Network (PON) Splitter Tray | English | |
Specification Sheets | Bandeja Splitter de Red Óptica Pasiva (PON) Hoja de Especificaciones FBSP97--WW-SPA | Spanish (Español) | |
Part Drawings | Pon Splitter Tray | English | |
Installation Documents | PON Splitter Tray: FS106 | English | |
Line Cards | Passive Optical LAN Solution FBLC02--SA-ENG Line Card | ||
Line Cards | Solución para Redes de Área Local Ópticas Pasivas FBLC02 | Spanish (Español) | |
Technical References | Panduit® Splitter Tray for Enterprise Passive Optical LAN | English |