Product Type | Panel |
Number of Rack Units | 0 |
Overall Width (In.) | 0.94881941 |
Overall Width (mm) | 24.1 |
Overall Depth (In.) | 12.7952825 |
Overall Depth (mm) | 325 |
Overall Height (In.) | 84.0157934 |
Overall Height (mm) | 2134 |
Sub Brand | FlexCore™ |
Application | Data Center Optical Connectivity and Distribution |
Color | Gray |
Part Features | Front panel |
UPC | 61305683157 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2407 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexCore End Panels ODF - Specification Sheet FBSP213--WW-ENG | English | |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | FlexCore Panel Customer Drawings 00676EAL-DC | English | |
Part Drawings | FDFEP45GY - DWG | English | |
Part Drawings | FDFEP45GY - DXF | English | |
Installation Documents | Installation Instructions FlexCore™ End Panels FS194 | English | |
Brochures | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58-SA-ENG | English |