Product Type | Cable Manager |
Overall Width (In.) | 11.81103 |
Overall Width (mm) | 300 |
Overall Depth (In.) | 11.81103 |
Overall Depth (mm) | 300 |
Overall Height (In.) | 83.9764233 |
Overall Height (mm) | 2133 |
Standards Met | GR-63-Core |
Sub Brand | FlexCore™ |
Application | Slack Management |
Color | Gray |
Part Features | slack management, bend radius, cable manager |
UPC | 61305683367 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.2186 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexCore Vertical Cable Manager - FBSP215--WW-ENG | English | |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | FDFVCM3045** - 300mm Vertical Manager Assembly Part Drawing 00676EBC-DC | English | |
Part Drawings | FDFVCM3045GY - DXF | English | |
Part Drawings | FDFVCM3045GY - DWG | English | |
Installation Documents | FS192 FlexCore 300 VCM Installation guide | English | |
Installation Documents | FS204 FlexCore Patchcord Routing Guide | English | |
Installation Documents | FlexCore™ Single Hinge Front Doors Installation Instructions FS193 | English | |
Brochures | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58-SA-ENG | English |