FlexCore Optical Distribution Frame, 150mm Door, Left Hinged, Gray, Lockable Door Handle
Product Type | Door |
Number of Rack Units | 0 |
Overall Width (In.) | 5.69291646 |
Overall Width (mm) | 144.6 |
Overall Depth (In.) | 1.96063098 |
Overall Depth (mm) | 49.8 |
Overall Height (In.) | 83.20870635 |
Overall Height (mm) | 2113.5 |
Sub Brand | FlexCore™ |
Application | Data Center Optical Connectivity and Distribution |
Color | Gray |
Part Features | Front door, lockable handle, left hinged |
UPC | 61305683160 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4904 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FlexCore Doors ODF FBSP211--WW-ENG | English | |
Specification Sheets | Cintillos Panduit Nailon 612 Hoja De Especificaciones FBSP211-WW-SPA | Spanish (Español) | |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | FlexCore ODF Door - Part Drawing 00676EAU-DC PDF | English | |
Part Drawings | FDUFD1545SLGY - DXF | English | |
Part Drawings | FDUFD1545SLGY - DWG | English | |
Installation Documents | FlexCore™ Single Hinge Front Doors Installation Instructions FS193 | English | |
Installation Documents | FlexCore™ Single Hinge Front Door Swing Conversion Kit FS197 | English | |
Brochures | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58-SA-ENG | English |