Product Type | Spool |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
Overall Depth (In.) | 0 |
Overall Depth (mm) | 0 |
Overall Height (In.) | 0 |
Overall Height (mm) | 0 |
Sub Brand | FlexCore™ |
Application | Spool |
Color | Black |
Part Features | slack management, bend radius, spool |
UPC | 61305683982 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0297 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | FlexCore Fiber Spool Customer Drawings 00523EFD-DC | English | |
Part Drawings | FDUSP6 - DXF | English | |
Part Drawings | FDUSP6 - DWG | English | |
Installation Documents | FlexCore™ Fiber Spool 6-pack Color Coordinated Kit Installation Instructions/Best Practices FS199 | English | |
Installation Documents | FS204 FlexCore Patchcord Routing Guide | English | |
Brochures | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58-SA-ENG | English |