FLEX-RAIL04PN

Enclosure

The HD Flex™ 4-port Panel Rail Kit, 1 RU, contains 12 rails to accommodate 4-port cassettes into HD Flex™ Panels pre-configured  for 6-port, 12-port cassettes.

Specifications

Color

Black

Height (In.)

0.50

Height (mm)

12.6

Length (In.)

6.26

Length (mm)

159.0

Mounting

1RU

No. of Rack Spaces

NA

Weight (g)

45.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3392

Resources

Part Drawings

HD Flex™ 4-Port Panel Rail Kit: 15F318DE-DC

US English

Installation Documents

HD Flex Patch Panel: FS128A

US English

Related Products