FMDJW24

Fiber Optic Drawers

Slide out drawer accepts up to 4 FAP or FMP Modular Panels. Rear of tray has pass through holes for rear cable entry. Dimensions: 1.69H (43mm) X 18.27W (464mm) X 11.18D (284mm). (Available in Japan Only)

Specifications

Depth (In.)

11.18

Depth (mm)

284.0

Height (In.)

1.69

Height (mm)

43.0

Color

Black

No. of Rack Spaces

1

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498377598

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0160

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products