FMT1J

Fiber Tray

Rack Mount Fiber Tray 1 RU (For Japan Only)

Specifications

Number of Rack Units

NA

Compatible Cabinet Width (In.)

NA

Compatible Cabinet Width (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

11.16

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Color

Black

Number of Rack Spaces

1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498385984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8271

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Fiber Optic Connector Enclosures for Japan: FS066

US English

Related Products