FMT1J6HWBUDSC

Fiber Tray

Fiber mount 1 RU tray loaded with (6) horizontally oriented duplex SC adapters with phosphorus bronze split sleeves. Available in Japan Only

Specifications

Number of Rack Units

NA

Compatible Cabinet Width (In.)

NA

Compatible Cabinet Width (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Color

Black

Number of Rack Spaces

1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344134

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0385

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Fiber Optic Connector Enclosures for Japan: FS066

US English

Related Products