NKFMT2

Fiber Tray

Netkey mount with CFAPPBL2 fiber adapter patch panel to hold up to eight QuickNet™ cassettes, FAP, or FMP adapter panels, 3.48" H x 17.16" W x 11.16" D (88.3mm x 433.3mm x 283.5mm), black, 2 rack spaces.

Specifications

Color

Black

Depth (In.)

11.16

Depth (mm)

283.4

Height (In.)

3.50

Height (mm)

88.3

No. of Rack Spaces

2

Width (In.)

19.00

Width (mm)

482.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302582

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1053

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products